Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV433216 Product picture Schneider Electric

LV433216

Green premium brand logo
LV433216 Product picture Schneider Electric
LV433216
Green premium brand logo

circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100HB1
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    80 A at 40 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    Breaking capacity code
    HB1 75 kA 690 V AC
    breaking capacity
    85 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    75 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    85 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    75 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    auxiliary contact composition
    Without
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    80 A at 40 °C
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    120…400 s at 1.5 x In
    15 s at 6 x Ir
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    640 A
    short-time delay adjustment type
    Fixed
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    net weight
    2.05 kg
    compatibility code
    NSX100
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    product certifications
    EAC
    Marine
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 11/14/12
    Files in document
    pdf
    151.6 KB
    stp
    1,008.3 KB
    NSX100/160/250 3P; Compact circuit breaker
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 6/22/12
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/5/18
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/21/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV433216 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433216 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    BV Marine Certificate Compact NSX 100-630A AC / DC moulded case circuit breakers (Version 1.0)
    Description
    BV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakers
    prp.document.label.format pdf
    Size 406.4 KB
    Date 7/16/19
    Description
    BV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakers
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433216 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 3 poles 3d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /