Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact MTZ
LV848193 Product picture Schneider Electric

LV848193

Green premium brand logo
LV848193 Product picture Schneider Electric
LV848193
Green premium brand logo

Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 40 H1
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Right
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Base plate
    Rails
    [In] rated current
    4000 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    145 kA 220/415 V AC at 50/60 Hz
    145 kA 440 V AC at 50/60 Hz
    145 kA 500/525 V AC at 50/60 Hz
    145 kA 660/690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    4000 A
    performance level
    66 kA Icu at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    66 kA at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    20000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz conforming to IEC 60947-3
    2500 cycles 690 V AC 50/60 Hz conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-2
    AC-23A: 2500 cycles 690 V AC 50/60 Hz conforming to IEC 60947-3
    AC-23A: 5000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
    connection pitch
    150 mm
    [Icw] rated short-time withstand current
    66 kA 0.5 s conforming to IEC 60947-2
    66 kA 1 s conforming to IEC 60947-2
    66 kA 3 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    352 mm
    width
    537 mm
    depth
    300 mm
    Environment
    standards
    IEC 60947-2
    IEC 60364-8-1
    product certifications
    ASTA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Chinese6
    • French6
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors (Version 4.1)
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors (Version 2.0)
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    MasterPact MTZ2/MTZ3 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 6300 A - User Guide (Version 03)
    Files in document
    pdf
    12.6 MB
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    prp.document.label.format zip
    Size 41.9 MB
    Date 12/1/19
    Files in document
    pdf
    12.6 MB
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 7/1/19
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 11.2 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV848193 : Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848193 : Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    Movies
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848193 : Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Circuit breaker Masterpact MTZ2 40H1, 4000 A, 4P fixed, right N, no Micrologic
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • Spanish1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    Installation of MicroLogic X Firmware Version 004.105.000 (Version 03)
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    prp.document.label.format pdf
    Size 100.6 KB
    Date 4/3/20
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.