Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   PowerLogic BCPM
LVCT00102S Product picture Schneider Electric

LVCT00102S

LVCT00102S Product picture Schneider Electric
LVCT00102S

LVCT 100 A - 0.333 V output - split core CT - 31 mm x 100 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    LVCT
    product or component type
    Current transformer
    output voltage
    0.333 V
    electrical connection
    Cable: 1.8 m (AWG 18) 600 V
    product destination
    BCPM
    BCPMSC
    Enercept
    IEM3000
    EM3500
    EM4200
    EM4900
    accessory / separate part category
    Measurement accessory
    current transformer type
    Split core balance
    [In] rated current
    100 A
    network frequency
    50/60 Hz
    Complementary
    range compatibility
    PowerLogic BCPM BCPMA multi-circuit energy meter
    PowerLogic BCPM BCPMB multi-circuit energy meter
    PowerLogic BCPM BCPME multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCA multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCB multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCE multi-circuit energy meter
    PowerLogic EM3500 EM3502 energy meter
    PowerLogic EM3500 EM3550 energy meter
    PowerLogic EM3500 EM3555 energy meter
    PowerLogic EM3500 EM3560 energy meter
    PowerLogic EM3500 EM3561 energy meter
    PowerLogic EM4200 EM4235 energy meter
    PowerLogic EM4200 EM4236 energy meter
    PowerLogic EM4900 EM4904 multi-circuit energy meter
    PowerLogic EM4900 EM4908 multi-circuit energy meter
    PowerLogic EM4900 EM4914 multi-circuit energy meter
    PowerLogic EM4900 EM4928 multi-circuit energy meter
    Acti 9 iEM3000 iEM3455 energy meter
    Acti 9 iEM3000 iEM3465 energy meter
    measurement accuracy
    1 % 10...100 %
    Environment
    relative humidity
    95 %
    ambient air temperature for operation
    -15…60 °C
    ambient air temperature for storage
    -40…70 °C
    width
    31 mm internal:
    121 mm external:
    depth
    30 mm
    height
    30 mm internal:
    100 mm external:
    net weight
    0.34 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 56.7 MB
    Date 11/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    LVCT 100A or 200A or 300A (Small) (Version 1.0)
    Files in document
    dxf
    2.9 MB
    igs
    1.4 MB
    pdf
    881.4 KB
    step
    514.2 KB
    prp.document.label.format zip
    Size 5.7 MB
    Date 12/20/17
    Files in document
    dxf
    2.9 MB
    igs
    1.4 MB
    pdf
    881.4 KB
    step
    514.2 KB
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 12/15/17
    prp.document.label.format pdf
    Size 507.1 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 744.9 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /