ION7550, wDispl, 5MB 256s, 5A 240VAC/300VDC 50Hz - RS+T2 - 8I+3R+4O
M7550A0C0B5A0A0A
Discontinued on:Sep 4, 2019 AD
End-of-service on:Jun 1, 2021 AD
Recommended replacement(s)
Or
M7550A0C0B5A0A0A may be replaced by any of the following products:
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
EU RoHS Directive
Compliant
China RoHS Regulation
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
M7550A0C0B5A0A0A is replaced by the following group of products: