

NSYPCVD228
Discontinued on:Oct 7, 2024 AD
End-of-service on:Dec 1, 2024 AD
NSYPCVD228 has not been replaced. Please contact your customer care centre for more information.
Door designed to achieve natural airing of the enclosure.
Installation on enclosures with a width of 800 mm, equipped with centered fixed or swing racksOpening of 120°.
Standard locking system with handle and 5-mm double-bar insert.
Material: Steel
Finish: Structured finish, epoxy polyester powder
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No