Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Spacial SM, Spacial SM
NSYSDGCR8 Product picture Schneider Electric

NSYSDGCR8

Green premium brand logo
NSYSDGCR8 Product picture Schneider Electric
NSYSDGCR8
Green premium brand logo

Spacial door cable guides cross rail - nominal width: 800 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Door cable-guide cross rail
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    On door reinforcement frame
    range compatibility
    Spacial SF, SM, SFX and SMX enclosures
    device composition
    Fixing elements
    2 x cross rails
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    adjustment
    Adjustable in height every 25 mm for on door reinforcement frame
    height
    30 mm
    width
    800 mm nominal:
    650 mm fixing centers:
    depth
    13 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDGCR8 : NSYSDGCR8_ROHS_CHINA_DECLARATION
    Description
    NSYSDGCR8_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYSDGCR8_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDGCR8 : NSYSDGCR8_ROHS_DECLARATION
    Description
    NSYSDGCR8_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYSDGCR8_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSDGCR8 : NSYSDGCR8_REACH_DECLARATION
    Description
    NSYSDGCR8_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYSDGCR8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /