Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Linergy Terminals blocks and bars
NSYTRAPM22 Product picture Schneider Electric

NSYTRAPM22

Green premium brand logo
NSYTRAPM22 Product picture Schneider Electric
NSYTRAPM22
Green premium brand logo

PARTITION PLATE FOR MINI SCREW TERMINALS NSYTRV-2M, 2,5MM WIDTH

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Partition
    device short name
    TRA
    accessory / separate part category
    Insulation accessory
    product compatibility
    TRV screw terminal terminal block
    thickness
    2.2 mm
    Complementary
    cable cross section
    2.5 mm²
    number of connections
    2
    number of measurement input
    1
    quantity per set
    Set of 50
    net weight
    3.08 g
    colour
    Grey
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 211.5 KB
    Date 1/8/14
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPM22 : NSYTRAPM22_ROHS_CHINA_DECLARATION
    Description
    NSYTRAPM22_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYTRAPM22_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPM22 : NSYTRAPM22_ROHS_DECLARATION
    Description
    NSYTRAPM22_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYTRAPM22_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRAPM22 : NSYTRAPM22_REACH_DECLARATION
    Description
    NSYTRAPM22_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYTRAPM22_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /