Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Zelio Time
RXZE2M114M Product picture Schneider Electric

RXZE2M114M

Green premium brand logo
RXZE2M114M Product picture Schneider Electric
RXZE2M114M
Green premium brand logo

Socket, mixed contact, relay type RXM2 RXM4, connector connection, 250 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Mixed
    product compatibility
    Plug-in relay RXM with 2 C/O contact
    Plug-in relay RXM with 4 C/O contact
    shape of pin
    Flat
    device short name
    RXZ
    sale per indivisible quantity
    10
    Complementary
    [Ith] conventional free air thermal current
    10 A
    [Ue] rated operational voltage
    < 250 V
    connections - terminals
    Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
    Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
    tightening torque
    < 1 N.m for M3 screw(s)
    fixing mode
    By screw (panel)
    Clip-on (35 mm symmetrical DIN rail)
    marking
    CE
    width
    27 mm
    net weight
    0.056 kg
    Environment
    standards
    IEC 61984
    product certifications
    UL
    CSA
    Lloyd's
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    dielectric strength
    2500 V
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 3/27/20
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/9/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Recognized RPZF RUZ RXZE2 RSLZ (Version 1.0)
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    prp.document.label.format zip
    Size 906.2 KB
    Date 11/30/13
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    CSA Certificate RPZF, RUZC, RUZSC, RUZSF, RXZE2, RUW, RXM02, RXM04 (Version 1.0)
    Description
    Legacy RXM, RUM and RPM replaced by MC225619 RXM, RUM and RPM
    prp.document.label.format htm
    Size 215 B
    Date 10/1/09
    Description
    Legacy RXM, RUM and RPM replaced by MC225619 RXM, RUM and RPM
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXZE2M114M : socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 807.3 KB
    Date 7/22/19
    Description
    RXM RXZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXZE2M114M : socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Lloyds Register - Zelio Relay RXM RXZE relays and sockets (Version 1.0)
    Files in document
    pdf
    54.9 KB
    pdf
    171.8 KB
    Description
    RXM RXZE LR Type Approval Certificate 13_100023(E4)
    prp.document.label.format zip
    Size 226.7 KB
    Date 4/27/16
    Files in document
    pdf
    54.9 KB
    pdf
    171.8 KB
    Description
    RXM RXZE LR Type Approval Certificate 13_100023(E4)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 135.9 KB
    Date 3/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXZE2M114M : socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    socket RXZ - mixed contact - 10A - < 250V - connector - for relay RXM2.., RXM4..
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Socket
    Socket with Mixed Contact Terminals and Connector


    1
    Relay
    2
    Protection Module
    3
    Carriage Stirrup


Compare products: /