Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Square D enclosures
SDEL110 Product picture Schneider Electric

SDEL110

SDEL110 Product picture Schneider Electric
SDEL110

Square D EL Consumer Unit - surface mounted - with plain door - 10 ways

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product name
    Square D EL
    product or component type
    Empty consumer unit
    device application
    Distribution
    provided equipment
    Blanking plate
    Plug-on mounting rail
    Earth terminal block
    Removable front cover
    Neutral terminal block
    Removable gland plates
    Enclosure
    Complementary
    enclosure mounting
    Surface
    number of ways
    1 way (incomer)
    10 ways (outgoer)
    electrical connection
    Tin plated copper busbar connection
    [In] rated current
    100 A
    [Ue] rated operational voltage
    240 V
    network frequency
    50/60 Hz
    short-circuit current
    10 kA
    Options for Protection device type
    QO type miniature circuit breaker (MCB) - 2P in main incomer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 2P - 30 mA in main incomer
    QO type surge protection device (SPD) in main incomer
    QO type miniature circuit breaker (MCB) - 1P in outgoer
    QO type miniature circuit breaker (MCB) - 3P in outgoer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 1P - 10 mA in outgoer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 1P - 30 mA in outgoer
    type of front cover
    Steel with cut-out
    door type
    Plain front plate cover - polycarbonate
    door opening side
    Upwards
    cable entry
    1 knock-out diameter: Ø 32 mm at top and bottom
    3 knock-out diameter: Ø 20.5 mm at top and bottom
    1 knock-out diameter: Ø 150 x 25.4 mm at rear
    3 knock-out diameter: Ø 25 mm at top and bottom
    enclosure material
    Phosphated cold rolled steel of 1.2 mm thickness
    surface treatment
    epoxy 50…60 µm
    colour
    White (RAL 9003)
    height
    219 mm external:
    width
    335 mm external:
    depth
    107 mm external:
    Marker Light
    LED (to be ordered separately)
    connections - terminals
    Lug 30…50 mm² for earth contact ( to be ordered separately )
    Environment
    standards
    TIS 1436-2540
    BS 5486-13
    IEC 60439
    IP degree of protection
    IP4X
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 2/13/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDEL110 : SDEL110_ROHS_DECLARATION
    Description
    SDEL110_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    SDEL110_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /