Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Square D Load Center
SDVS3250EZ18G/S Product picture Schneider Electric

SDVS3250EZ18G/S

SDVS3250EZ18G/S Product picture Schneider Electric
SDVS3250EZ18G/S

Square D Visismart Main Breaker Load Center - 250A - surface mounted - 18 ways

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product name
    VisiSmart
    product or component type
    Load Center
    device application
    Distribution
    provided equipment
    earth terminal block
    neutral terminal block
    blanking plate
    plug-on mounting rail
    removable gland plate with cable knockouts at top and bottom of the enclosure
    removable front cover
    enclosure
    125…250 A Easypact circuit breaker at incoming
    Complementary
    load center type
    Main breaker
    enclosure mounting
    Surface
    number of ways
    18 ways (outgoer)
    electrical connection
    Tin plated copper busbar connection
    [In] rated current
    250 A
    network number of phases
    3 phases
    wiring configuration
    4-wire
    short-circuit current
    25 kA
    Options for protection device type
    QO type miniature circuit breaker (MCB) - 1P in outgoer
    QO type miniature circuit breaker (MCB) - 3P in outgoer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 1P - 10 mA in outgoer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 1P - 30 mA in outgoer
    QO type residual current circuit breaker with overcurrent protection (RCBO) - 2P - 30 mA in outgoer
    [Ue] rated operational voltage
    240/415 V AC
    type of front cover
    Plain blue grey color with cut-out
    door type
    Plain
    door opening side
    Right or left
    lock type
    Keylock (to be ordered separately)
    Sliding knob
    cable entry
    3 knock-out at top and bottom
    2 knock-out at left side
    2 knock-out at right side
    enclosure material
    Phosphated cold rolled steel of 1.4 mm thickness
    type of paint
    Polyester epoxy powder 50…60 µm
    colour
    Blue grey
    height
    605 mm external:
    width
    381 mm external:
    depth
    148 mm external:
    Environment
    standards
    BS 5486-13
    TIS 1436-2540
    IEC 60439
    IP degree of protection
    IP4X
    product certifications
    TIS
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDVS3250EZ18G/S : SDVS3250EZ18G/S_ROHS_DECLARATION
    Description
    SDVS3250EZ18G/S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    SDVS3250EZ18G/S_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /