Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
SH31002P02F2000 Product picture Schneider Electric

SH31002P02F2000

Green premium brand logo
SH31002P02F2000 Product picture Schneider Electric
SH31002P02F2000
Green premium brand logo

servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    6000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    4.8 A
    continuous stall torque
    5.8 N.m at 115...480 V three phase
    continuous power
    1900 W
    peak stall torque
    18.3 N.m at 115...480 V three phase
    nominal output power
    580 W at 115 V three phase
    1090 W at 230 V three phase
    1930 W at 400 V three phase
    2210 W at 480 V three phase
    nominal torque
    5.5 N.m at 115 V three phase
    5.2 N.m at 230 V three phase
    4.6 N.m at 400 V three phase
    4.4 N.m at 480 V three phase
    nominal speed
    1000 rpm at 115 V three phase
    2000 rpm at 230 V three phase
    4000 rpm at 400 V three phase
    4800 rpm at 480 V three phase
    maximum current Irms
    17.1 A
    shaft end
    Smooth shaft
    shaft diameter
    19 mm
    shaft length
    40 mm
    IP degree of protection
    IP54 shaft bushing without shaft seal ring: conforming to EN/IEC 60034-5
    IP65 motor: conforming to EN/IEC 60034-5
    IP65 shaft bushing: conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    9 N.m
    mounting support
    International standard flange
    motor flange size
    100 mm
    torque constant
    1.21 N.m/A at 120 °C
    back emf constant
    77 V/krpm at 20 °C
    number of motor poles
    4
    rotor inertia
    2.928 kg.cm²
    stator resistance
    2.4 Ohm
    stator inductance
    19.5 mH
    maximum radial force Fr
    990 N at 1000 rpm
    790 N at 2000 rpm
    690 N at 3000 rpm
    620 N at 4000 rpm
    maximum axial force Fa
    160 N
    type of cooling
    Natural convection
    length
    234.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    8.5 mm
    circle diameter of the mounting holes
    115 mm
    net weight
    6.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    SH3 Servo Motor, Motor Manual (Version 04)
    Description
    This manual contains information on technical data, engineering, installation, commissioning, operation, and troubleshooting for the SH3 servo motor.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 1/1/17
    Description
    This manual contains information on technical data, engineering, installation, commissioning, operation, and troubleshooting for the SH3 servo motor.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 830.2 KB
    Date 3/24/20
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH31002P02F2000 : servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31002P02F2000 : servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31002P02F2000 : servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    servo motor SH3 100 5,8Nm,nokey,multi,brake,90°conn.IP54/IP65,6k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /