Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM3
TM3AI8G Product picture Schneider Electric

TM3AI8G

Green premium brand logo
TM3AI8G Product picture Schneider Electric
TM3AI8G
Green premium brand logo

Modicon TM3 - 8 analog inputs (spring) 24Vdc

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM3
    product or component type
    Analog input module
    range compatibility
    Modicon M221
    Modicon M241
    Modicon M251
    Modicon M262
    analogue input number
    8
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    voltage - 10...10 V
    Complementary
    analogue input resolution
    12 bits
    11 bits + sign
    permissible continuous overload
    13 V, analogue input type: voltage
    40 mA, analogue input type: current
    input impedance
    <= 50 Ohm current
    >= 1 MOhm voltage
    LSB value
    2.44 mV 0...10 Vvoltage
    4.88 mV - 10...10 Vvoltage
    4.88 µA 0...20 mAcurrent
    3.91 µA 4...20 mAcurrent
    conversion time
    1 ms + 1 ms per channel + 1 controller cycle time
    sampling duration
    1 ms
    absolute accuracy error
    +/- 1 % of full scale
    +/- 0.2 % of full scale at 25 °C
    temperature drift
    +/- 0.01 %FS/°C
    repeat accuracy
    +/-0.5 %FS
    non-linearity
    +/- 0.2 %FS
    cross talk
    <= 1 LSB
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V
    type of cable
    Twisted shielded pairs cable <30 m for input circuit
    current consumption
    40 mA at 5 V DC via bus connector full load
    35 mA at 5 V DC via bus connector no load
    30 mA at 24 V DC via external supply no load
    40 mA at 24 V DC via external supply full load
    local signalling
    1 LED (green) for PWR
    electrical connection
    10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs and supply
    10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs
    insulation
    Between input and supply at 1500 V AC
    Between input and internal logic at 500 V AC
    marking
    CE
    surge withstand
    1 kV power supply common mode conforming to EN/IEC 61000-4-5
    0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    70 mm
    width
    23.6 mm
    net weight
    0.1 kg
    Environment
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    -10…55 °C horizontal installation
    -10…35 °C vertical installation
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on DIN rail
    3 gn at 8.4…150 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    Packing Units
    Package 1 Weight
    195.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more
    View less

    Documents

    Language
    • All Languages25
    • English25
    • Chinese7
    • French7
    • German7
    • Italian7
    • Kazakh7
    • Portuguese7
    • Russian7
    • Spanish7
    • Turkish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 8/1/20
    Modicon M251 Logic Controller - Hardware Guide (Version 01)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM3 - Analog I/O Modules, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    prp.document.label.format pdf
    Size 2 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - SoMachine Basic (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Modicon TM3 - Expansion Modules, Programming Guide - SoMachine (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/3/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Modicon TM3 - Analog I/O Modules, Hardware Guide - SoMachine (Version 04)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    prp.document.label.format pdf
    Size 2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    prp.document.label.format zip
    Size 16.3 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    prp.document.label.format zip
    Size 17.6 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    prp.document.label.format zip
    Size 15.2 MB
    Date 6/1/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 151.2 KB
    Date 9/20/17
    prp.document.label.format pdf
    Size 56.1 KB
    Date 11/28/18
    prp.document.label.format pdf
    Size 51.7 KB
    Date 7/28/17
    prp.document.label.format pdf
    Size 462 KB
    Date 10/14/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM3AI8G : Modicon TM3 - 8 analog inputs (spring) 24Vdc
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 285.5 KB
    Date 7/21/17
    prp.document.label.format pdf
    Size 565.5 KB
    Date 8/12/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM3AI8G : Modicon TM3 - 8 analog inputs (spring) 24Vdc
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 166.9 KB
    Date 10/28/20
    prp.document.label.format pdf
    Size 770.5 KB
    Date 12/27/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM3AI8G : Modicon TM3 - 8 analog inputs (spring) 24Vdc
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    Modicon TM3 - 8 analog inputs (spring) 24Vdc
  • View more
    View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    • Turkish1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    MSX Configurator (Version V2)
    Description
    MSX Configurator is obsolete, it’s replaced by Modicon PLC Configurator.This new web based tool provides more functionalities and ergonomic.Selecting the right PLC and IOs has never been so easy and fast. Save time during design and implementation into your project.To access Modicon PLC Configurator, follow the link: https://www.se.com/ww/en/work/products/industrial-automation-control/tools/modicon-plc-configurator.jsp
    prp.document.label.format jsp
    Size 373.8 KB
    Date 10/15/20
    Description
    MSX Configurator is obsolete, it’s replaced by Modicon PLC Configurator.This new web based tool provides more functionalities and ergonomic.Selecting the right PLC and IOs has never been so easy and fast. Save time during design and implementation into your project.To access Modicon PLC Configurator, follow the link: https://www.se.com/ww/en/work/products/industrial-automation-control/tools/modicon-plc-configurator.jsp
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (*)
    8.5 mm/0.33 in when the clamp is pulled out.


  • Mounting and Clearance

    Spacing Requirements



    Mounting on a Rail


    Incorrect Mounting



    Mounting on a Panel Surface


    (1)
    Install a mounting strip

    Mounting Hole Layout



  • Connections and Schema

    Analogue Input Module
    Wiring Diagram (Current / Voltage)


    (*)
    Type T fuse
    (1)
    Current/Voltage analog output device