Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM5 IP20 modular I/O system
TM5SPS3 Product picture Schneider Electric

TM5SPS3

Green premium brand logo
TM5SPS3 Product picture Schneider Electric
TM5SPS3
Green premium brand logo

power distribution module - for CANopen interface module and I/O module - 24 V D

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Power distribution module
    product specific application
    Supply 24 V DC I/O modules and bus CANopen
    Supply 24 V DC I/O modules and bus Sercos III
    Complementary
    range compatibility
    Modicon LMC078
    Modicon LMC058
    Modicon M258
    product compatibility
    Logic controller
    Motion controller
    [Us] rated supply voltage
    24 V
    network type
    DC
    current supplied
    750 mA for TM5 power bus -10…55 °C
    500 mA for TM5 power bus 55…60 °C
    10 A for I/O power segment
    maximum power dissipation in W
    1.91 W
    colour
    Grey
    short-circuit protection
    10 A external fuse
    current consumption
    <= 25 mA 24 V DC
    marking
    CE
    Environment
    standards
    CSA C22.2 No 213
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    product certifications
    GOST-R
    C-Tick
    CSA
    CULus
    ambient air temperature for operation
    -10…55 °C without derating (horizontal installation)
    55…60 °C with derating factor (horizontal installation)
    -10…50 °C (vertical installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Packing Units
    Package 1 Weight
    50.9 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages21
    • English21
    • Chinese7
    • French7
    • German7
    • Italian7
    • Kazakh7
    • Portuguese7
    • Russian7
    • Spanish7
    • Turkish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7 MB
    Date 10/27/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Sercos III Interface, Hardware Guide (Version 01)
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 field bus interface.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/1/20
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 field bus interface.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 04)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 6/1/20
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 EtherNet/IP Fieldbus Interface, Hardware Guide (Version 03)
    Description
    This guide describes the hardware implementation of TM5 EtherNet/IP Fieldbus Interface. It provides the parts description, characteristics, wiring diagrams, and installation details for the Modicon TM5 EtherNet/IP Fieldbus Interface.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 6/1/20
    Description
    This guide describes the hardware implementation of TM5 EtherNet/IP Fieldbus Interface. It provides the parts description, characteristics, wiring diagrams, and installation details for the Modicon TM5 EtherNet/IP Fieldbus Interface.
    PacDrive TM5/TM7 Safety Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 12/1/19
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Modicon TM5 - Expansion Modules Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM5 Input/Output expansion modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 5/1/19
    Description
    This manual describes the configuration of the Modicon TM5 Input/Output expansion modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM5 Sercos III Interface, Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface and provides parts descriptions, specifications, wiring diagrams, installation and setup information.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 9/1/14
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface and provides parts descriptions, specifications, wiring diagrams, installation and setup information.
    Modicon TM5 - Expansion Modules DTM Configuration, ProgrammingGuide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM5 Input/Output expansion modules.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/1/12
    Description
    This manual describes the DTM configuration of the Modicon TM5 Input/Output expansion modules.
    Modicon TM5 - CANopen Interface, Hardware guide (Version 01)
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 field bus interface.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 4/1/12
    Description
    This manual describes the hardware implementation of the Modicon TM5 field bus interface. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 field bus interface.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    prp.document.label.format pdf
    Size 64.2 KB
    Date 4/1/11
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    prp.document.label.format pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SPS3 : power distribution module - for CANopen interface module and I/O module - 24 V D
    Description
    power distribution module - for CANopen interface module and I/O module - 24 V D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    power distribution module - for CANopen interface module and I/O module - 24 V D
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/17
    prp.document.label.format pdf
    Size 2 MB
    Date 7/28/16