Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
commissioning cable, Lexium ILA,ILE,ILS, for connection to pc with adapter

VW3L1T000R30

STO safety function prevents unintended machine starts as per IEC/EN 61800-5-2 for operator safety
25% reduction in installation time with Lexium commissioning tool
Everything integrated into a single and compact device reducing control cabinet space
Smart monitoring and control on CANopen bus
Compact design with 40% decrease in wiring
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No