Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Kavacha
WHD63_GY Product picture Schneider Electric

WHD63_GY

WHD63_GY Product picture Schneider Electric
WHD63_GY

Kavacha - 63A - 440V - Surface Mount Double Pole Isolating Switch - IP66

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Kavacha
    product or component type
    Isolating switch
    device short name
    W
    device application
    Control
    Complementary
    [Ie] rated operational current
    63 A at 440 V AC-22A
    poles description
    2P
    Motor Rating
    M160
    width
    82 mm
    height
    170 mm
    depth
    90 mm
    Environment
    IP degree of protection
    IP66
    standards
    IEC 60947-3
    environmental characteristic
    Weatherproof
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Retail Residential 2018 (Version 1.1)
    Description
    WDA-Eformat-Detail Matter
    prp.document.label.format pdf
    Size 12.7 MB
    Date 12/12/18
    Description
    WDA-Eformat-Detail Matter
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WHD63_GY : WHD63_GY_ROHS_CHINA_DECLARATION
    Description
    WHD63_GY_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    WHD63_GY_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WHD63_GY : WHD63_GY_ROHS_DECLARATION
    Description
    WHD63_GY_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    WHD63_GY_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WHD63_GY : WHD63_GY_REACH_DECLARATION
    Description
    WHD63_GY_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    WHD63_GY_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /