Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB4 ATEX D
XB4BS9445EX Product picture Schneider Electric

XB4BS9445EX

Green premium brand logo
XB4BS9445EX Product picture Schneider Electric
XB4BS9445EX
Green premium brand logo

red Emergency stop Ø 22 - mushroom head Ø 40 - key release - ATEX

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete emergency stop push-button
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    dust zone
    Zone 21 - 22
    type of operator
    trigger action and mechanical latching
    reset
    Key release
    operator profile
    Red mushroom Ø 40 mm
    key number
    455
    contacts type and composition
    1 NO + 1 NC
    Complementary
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
    fixing center
    >= 30 x 40 mm (support panel)
    fixing mode
    Screw-fixed: 0.8…1.2 N.m
    embedding depth
    43 mm
    marking
    Ex tb IIIC
    shape of signaling unit head
    Round
    key withdrawal position
    Center
    contact operation
    Slow-break
    contacts usage
    Standard
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    4.3 mm (total travel)
    mechanical durability
    300000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69
    IP69K
    IP67
    IK degree of protection
    IK03
    standards
    EN/IEC 60947-5-5
    EN 60079-0:2009
    EN 60079-31:2009
    EN 61000-6-2
    EN/ISO 13850
    IEC 60079-0:2007
    IEC 60079-31:2008
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX9004U
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/10/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.8 KB
    Date 7/1/19
    prp.document.label.format pdf
    Size 98.8 KB
    Date 7/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BS9445EX : XB4BS9445EX_ROHS_CHINA_DECLARATION
    Description
    XB4BS9445EX_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB4BS9445EX_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4B...EX Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 82.8 KB
    Date 4/16/18
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BS9445EX : XB4BS9445EX_ROHS_DECLARATION
    Description
    XB4BS9445EX_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB4BS9445EX_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BS9445EX : XB4BS9445EX_REACH_DECLARATION
    Description
    XB4BS9445EX_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XB4BS9445EX_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Emergency Stop with Key Release


    e :
    support thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /