Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB6
XB6CA15B Product picture Schneider Electric

XB6CA15B

XB6CA15B Product picture Schneider Electric
XB6CA15B

white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Square
    type of operator
    spring return
    operator profile
    White flush, unmarked
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    Complementary
    CAD overall width
    18 mm
    CAD overall height
    18 mm
    CAD overall depth
    57 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    0.022 kg
    operating position
    Any position
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm (NO changing electrical state)
    2 mm (NC changing electrical state)
    3.5 mm (total travel)
    operating force
    3.5 N NO changing electrical state
    4.5 N NC changing electrical state
    mechanical durability
    2000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 4 kV
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-5-1
    JIS C 852
    JIS C 4520
    UL 508
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/IEC 60947-1
    product certifications
    UL
    CCC
    CSA
    GOST
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    pushbutton\Flush square - XB6CA.¿D\2 contacts (Version 1.0)
    Files in document
    dwf
    995 B
    dxf
    35.9 KB
    wmf
    1.6 KB
    dwg
    39.4 KB
    prp.document.label.format zip
    Size 77.9 KB
    Date 1/13/05
    Files in document
    dwf
    995 B
    dxf
    35.9 KB
    wmf
    1.6 KB
    dwg
    39.4 KB
    pushbutton\Flush square - XB6CA.¿D\2 contacts (Version 1.0)
    Files in document
    dwg
    66.2 KB
    dwf
    5.9 KB
    dxf
    101.9 KB
    wmf
    10.4 KB
    prp.document.label.format zip
    Size 184.4 KB
    Date 1/13/05
    Files in document
    dwg
    66.2 KB
    dwf
    5.9 KB
    dxf
    101.9 KB
    wmf
    10.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CA15B : white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 4/19/16
    Description
    UE Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CA15B : white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CA15B : white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    white square flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /