Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XCC
XCC3515CS84CBN Product picture Schneider Electric

XCC3515CS84CBN

XCC3515CS84CBN Product picture Schneider Electric
XCC3515CS84CBN

absolute encoder Ø 58 multi turn - hollow shaft 15 mm - 25-bit binary - CANopen

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder fieldbus
    device short name
    XCC
    product specific application
    -
    diameter
    58 mm
    bus type
    CANopen S10 (Transparent Ready) DS 406 V3.1, class C2 conforming to DR303-1V1.3, DR303-3 V1.2., ISO 11898, DS301 V4.02/CAN2.A
    shaft diameter
    15 mm
    shaft type
    Hollow
    resolution
    4096 turns/8192 points
    electrical connection
    1 male + 1 female connectors + 1 cable gland M12 radial 5 pins Pg 9 radial for network input/ouputs and external supply
    type of output stage
    CANopen 25-bit
    [Us] rated supply voltage
    24 V DC
    transmission rate
    1000 kbit/s
    800 kbit/s
    20 kbit/s
    250 kbit/s
    10 kbit/s
    125 kbit/s
    50 kbit/s
    500 kbit/s
    enclosure material
    Aluminium
    Complementary
    shaft tolerance
    F7
    supply voltage limits
    10…30 V DC
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    30 g.cm²
    torque value
    0.003 N.m
    maximum load
    11 daN radial
    Output frequency
    800 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Voltage peaks protection
    status LED
    CAN_RUN: 1 LED (green)
    CAN_ERR: 1 LED (red)
    surge withstand
    0.5 kV, level 1 conforming to IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6803ZZ
    net weight
    0.57 kg
    Environment
    product certifications
    CiA
    Schneider Electric interoperability standards
    marking
    CE
    ambient air temperature for operation
    -40…85 °C
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP64 conforming to IEC 60529
    vibration resistance
    10 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn for 6 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    2 kV (contact discharge) level 2 conforming to IEC 61000-4-2
    4 kV (air discharge) level 2 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 conforming to IEC 61000-4-4
    2 kV power ports level 3 conforming to IEC 61000-4-4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    641 g
    Package 1 Height
    10 cm
    Package 1 width
    14 cm
    Package 1 Length
    27.1 cm
    Package 2 Weight
    4.23 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Advantys STB - Standard CANopen Devices, User Guide (Version 08)
    Description
    This document describes the functions and parameters of some of the enhanced|CANopen devices that may be used in an Advantys STB island. The features are|described only from the island’s point of view — how the devices may be configured|as nodes on the island bus. For detailed information on the full capabilities of the|devices, you should refer to the manufacturer’s user documentation.
    prp.document.label.format pdf
    Size 6.3 MB
    Date 7/1/13
    Description
    This document describes the functions and parameters of some of the enhanced|CANopen devices that may be used in an Advantys STB island. The features are|described only from the island’s point of view — how the devices may be configured|as nodes on the island bus. For detailed information on the full capabilities of the|devices, you should refer to the manufacturer’s user documentation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XCC3...CB rotary encoders with CANopen communication (Version 2.0)
    Description
    CANopen certificate of conformity
    prp.document.label.format pdf
    Size 265.5 KB
    Date 1/17/12
    Description
    CANopen certificate of conformity
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 491.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCC3515CS84CBN : XCC3515CS84CBN_ROHS_DECLARATION
    Description
    XCC3515CS84CBN_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/26/20
    Description
    XCC3515CS84CBN_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCC3515CS84CBN : absolute encoder Ø 58 multi turn - hollow shaft 15 mm - 25-bit binary - CANopen
    Description
    absolute encoder Ø 58 multi turn - hollow shaft 15 mm - 25-bit binary - CANopen
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/26/20
    Description
    absolute encoder Ø 58 multi turn - hollow shaft 15 mm - 25-bit binary - CANopen
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Flexible mounting kit, 1 x XCCRF5B mounted


  • Connections and Schema

    Wiring Diagram
    CANopen Connections


    Bus termination resistor


    (1)
    1st or last encoder
    (2)
    Encoder X

    Permissible address range


    (1)
    (1 => 99) (0 => reserve)


    (1)
    Bus IN M12 male connector
    (2)
    Bus OUT M12 female connector

    Pin

    1

    2

    3

    4

    5

    Function

    CAN_SHLD

    (CAN_V+)

    CAN_GND

    CAN_H

    CAN_L

    Terminal

    +

    Function

    24 V

    0 V