Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   XVA
XVC4M1 Product picture Schneider Electric

XVC4M1

Green premium brand logo
XVC4M1 Product picture Schneider Electric
XVC4M1
Green premium brand logo

40mm Tower R Pole 100-240VAC

Show more characteristics
Commercial status
Discontinued on 01 April 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVC4
    product or component type
    Complete pre-wired monolithic tower light
    beacon or indicator bank unit type
    1 illuminated unit
    sound signalling
    Without
    mounting diameter
    40 mm
    component name
    XVC
    device short name
    XVC
    light source
    LED steady red
    supply circuit type
    AC
    Complementary
    material
    Polycarbonate: illuminated unit
    ABS (acrylonitrile butadiene-styrene): base unit
    PBT + ABS (UL94-V0): top cover
    SGP (chromium-plated): support tube
    mounting location
    On support tube, 17 mm
    product mounting
    On support tube, 17 mm
    [Us] rated supply voltage
    100...240 V
    [Us] rated supply voltage
    100...240 V
    cable cross section
    0.33 mm²
    0.83 mm²
    AWG gauge
    AWG 22
    AWG 18
    cable length
    450 mm
    marking
    CE
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    30 mA
    net weight
    0.72 kg
    height
    567.2 mm
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    overvoltage category
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP23 vertical surface installation conforming to EN/IEC 60529
    IP54 flat surface installation conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 10/9/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XVC4M1: 40mm Tower R Pole 100-240VAC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XVC4M1: 40mm Tower R Pole 100-240VAC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XVC4M1: 40mm Tower R Pole 100-240VAC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVC4M1: 40mm Tower R Pole 100-240VAC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVC1 XVC4 XVC6 Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 69.5 KB
    Date 11/28/14
    Description
    CSA Certificate
    XVC4M Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 91.8 KB
    Date 8/7/12
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVC4M1 : 40mm Tower R Pole 100-240VAC
    Description
    40mm Tower R Pole 100-240VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    40mm Tower R Pole 100-240VAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 477.1 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.5 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC4M1 : 40mm Tower R Pole 100-240VAC
    Description
    40mm Tower R Pole 100-240VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    40mm Tower R Pole 100-240VAC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 645.2 KB
    Date 5/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVC4M1 : 40mm Tower R Pole 100-240VAC
    Description
    40mm Tower R Pole 100-240VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    40mm Tower R Pole 100-240VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /