
Roll over image to zoom in



+ 7
1 videos
Base mounting unit with cover, Harmony XVM, plastic, white, 45mm, buzzer, 24V AC DC
XVMC29B
Signalling for medium distances
Three types of mounting adapted: direct plastic fixing plate, support tube with L metal bracket or plastic fixing plate
Available in complete or separate units for customer assembly
Composition of 1, 2, 3, 4 illuminated unit, with or without buzzer and fixing system for horizontal or vertical mounting
Wide range of operating temperature from -10°C to 50°C
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
31
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No