Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XVR
XVR08B06 Product picture Schneider Electric

XVR08B06

Green premium brand logo
XVR08B06 Product picture Schneider Electric
XVR08B06
Green premium brand logo

84mm Rotating Mirror Blue 24VAC-DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVR
    product or component type
    Prewired rotating mirror beacon
    sound signalling
    Without
    device short name
    XVR
    mounting diameter
    84 mm
    IP degree of protection
    IP65 (with accessory) conforming to IEC 60529
    IP23 conforming to IEC 60529
    [Us] rated supply voltage
    24 V AC/DC
    light source
    High luminosity LED, blue
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): body part
    PC: globe
    CAD overall width
    84 mm
    CAD overall depth
    84 mm
    net weight
    0.3 kg
    marking
    CE
    product mounting
    By 3 M4 screws
    supply voltage limits
    19…30 V DC
    21.6…26.4 V AC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    125 mA
    flashing frequency
    2.3 Hz
    clamping connection capacity
    0.83 mm²
    AWG gauge
    AWG 18
    cable length
    500 mm
    Environment
    standards
    EN 61000-6-2
    EN 61000-6-4
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/26/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVR Rotating beacons (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 67 KB
    Date 2/9/16
    Description
    CSA Certificate
    XVR08 XVR10 Rotating beacons (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 91.4 KB
    Date 8/7/12
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVR08... Rotating mirror beacons, diam. 84mm (Version 01)
    Description
    Harmony type XVR (equipped with power-ON LED). Complete, pre-wired rotating mirrors.
    prp.document.label.format pdf
    Size 526.9 KB
    Date 7/1/08
    Description
    Harmony type XVR (equipped with power-ON LED). Complete, pre-wired rotating mirrors.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVR08B06 : XVR08B06_ROHS_CHINA_DECLARATION
    Description
    XVR08B06_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XVR08B06_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 452 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 849 KB
    Date 11/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR08B06 : XVR08B06_ROHS_DECLARATION
    Description
    XVR08B06_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XVR08B06_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR08B06 : XVR08B06_REACH_DECLARATION
    Description
    XVR08B06_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XVR08B06_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Rotating Mirror Beacon
    Dimensions



  • Mounting and Clearance

    Rotating Mirror Beacon
    Panel Cut-out



Compare products: /