Thailand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    MAKE YOUR MACHINES EVEN SAFER. EASILY.

  • Altivar Machine ATV340 Drives

    Protect people and assets while ensuring continuity of service. The Altivar Machine ATV340 is compliant with machine safety and cybersecurity standards to ensure enduring protection of your staff and machines. It is also compliant with machine-related safety standards: EN ISO 13849-1 and EN-62061.

  • Altivar Machine ATV320 Drives

    A powerful combination of safety, reliability, and simplicity makes Altivar Machine ATV320 a versatile choice that reduces costs, both during installation as well as throughout the machine’s life cycle.

  • Harmony eXLhoist in the Palm of your Hand!

    Wireless remote control allows intuitive one-handed operation of cranes while also enhancing safety.

  • TeSys H Ultra Compact 22.5 mm Starter

    TeSys H ultra compact, multifunctional starter for asynchronous motors up to 3 kW/400 V, designed to improve motor starter integration in control panels.

    Preventa solutions for efficient machine safety

    Preventa offers an extensive range of safety products, compliant with international standards, designed to provide the most comprehensive protection for personnel and equipment.
    Discover here

    The Chat is available now