ภาพของ Altivar 212 variable drives 2011/03 (web PDF format)

Altivar 212 variable drives 2011/03 (web PDF format)

This document presents the Altivar 212 variable speed drives designed for three-phase asynchronous motors ranging from 0.75 to 75 kW. It includes selection guides, technical specifications, product references, dimensions, and performance characteristics for IP 21 and UL Type 12 or IP 55 drives. The catalog covers communication protocols including Modbus, BACnet, METASYS N2, and APOGEE FLN P1, along with optional accessories such as EMC filters, motor chokes, remote graphic display terminals, and configuration tools. It provides detailed information on building management system integration, energy savings capabilities, and HVAC applications including ventilation, heating, air conditioning, and pumping systems. The document also includes motor starter combinations, circuit-breaker specifications, and mounting recommendations for various installation requirements. Note: AI-generated document summary. Please check the original document for detailed information.

วันที่: 02 ก.พ. 2017 | ประเภท: แค็ตตาล็อก
ภาษา: อังกฤษ | เวอร์ชัน: 1.1
เอกสารอ้างอิง: DIA2ED2101102EN

ไฟล์

ชื่อไฟล์
Altivar 212 Catalogue_EN_Ed 2011-03 (web).pdf