Discover the catalog for Altivar ATV310 variable speed drives
The Altivar ATV310 drive is a frequency inverter for the following 380 to 460 V three-phase motors: asynchronous motors rated from 0.37 to 22 kW/0.5 to 30 HP, heavy-duty, and synchronous motors rated from 0.37 to 11 kW/0.5 to 15 HP, heavy-duty.
The drive’s compact size, robust design, ease of installation based on the Plug & Play principle, integrated functions, and macro configuration make it particularly suitable for applications involving industrial machines and certain consumer machines.
By taking into account the constraints governing installation and use at the product design stage, we have been able to offer a dependable, cost-effective solution to manufacturers of compact machines (OEMs).
The Altivar ATV310 has been developed without compromising quality.
The catalog contains presentations, applications, functions, characteristics, and references for the drives. Chapters are dedicated to configuration tools, options (EMC filters, line chokes, braking resistors, and Modbus serial links), and combinations for motor starters.