This document presents the Easy Altivar 310L variable speed drives for three-phase asynchronous motors rated from 0.75 kW to 5.5 kW. It covers product presentation, applications in material handling including conveyor and sorting machines, motor control functions, application functions, and protection features. The catalog includes detailed technical specifications, dimensions, electrical characteristics of control terminals, and commercial references for drives with 2-position and 3-position key switches. Additional information is provided on configuration tools including Simple Loader and Multi-Loader, optional accessories such as line chokes, motor chokes, LR filter cells, and braking resistors. The document also features motor starter combinations with circuit breakers and contactors, along with a product reference index for all components and accessories. Note: AI-generated document summary. Please check the original document for detailed information.
| ชื่อไฟล์ | |
Catalog Easy Altivar 310L variable speed drives.pdf |