Tesys T
Motor management system. TeSys T is a smart and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.
Motor management system. TeSys T is a smart and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.
All-in-one motor starters up to 38 A (18.5 kW / 400 V). TeSys U is the most compact solution for motor starters. Enabling direct-on-line or reversing motor control, as well as drive protection, TeSys U provides as standard total coordination, up to 50 kA short-circuit currents under 400V (25 kA for 38 A rating),
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 32 A (15 kW / 400 V). TeSys GV2 motor circuit breaker provides manual isolation, manual motor control and short circuit and thermal protection in 45 mm standard width.
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 80 A (45 kW / 400 V). TeSys GV3 motor circuit breaker provides isolation, motor control and thermal overcurrent protection in 55 mm standard width unit.
Thermal relays, coordinated with TeSys D contactors, to protect from overloads motors up to 150 A (75 kW / 400 V). TeSys LRD is a flexible range of thermal overload relays from 0.06 kW to 75 kW. Designed for TeSys D contactors ranges, they can be mounted directly under the contactors for compactness or separately using accessories.
Contactors to control motors up to 150 A (75 kW / 400 V) . TeSys D contactors and reversing contactors are available from 9 A to 150 A (inductive motor), and from 20 A to 200 A (resistive loads) in 3-pole and 4-pole versions.
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 115 A (55 kW / 400 V). A compact, robust and innovative motor circuit breakers line.
Safety switch-disconnectors to isolate and control motors up to 175 A (90 kW / 400 V). TeSys Vario/Mini-Vario is a range of safety switch disconnectors from 12 A to 175 A. The solution provides a flexible choice of mounting and enclosure options for local starting or stopping of motors.
Fuse-carriers to protect from short-circuits motors up to 125 A (55 kW / 400 V). TeSys DF, LS1/GK1 is a complete range of fuse carriers from 0.5 to 125 A that is designed for a wide variety of applications up to 690 V.
Enclosed direct-on-line and star-delta starters, for motors up to 80 A (37 kW / 400 V). TeSys LE is a range of enclosed D.O.L motor starters and soft start starters up to 37 kW, that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or installed for local control.