Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น

 

U-series, N-series, W-series

MV Pole-Mounted Automatic Circuit Reclosers

MV reclosers up to 38kV

U-series, N-series, W-series
  • คุณสมบัติเด่น

    U-Series three phase pole mounted auto recloser or circuit breaker uses the latest technology in solid dielectrics, vacuum interruption and insulants. This device does not use any gas or oil insulants. Instead, cyclo-aliphatic epoxy bushings are used to insulate the vacuum interrupters. This type of construction results in a more lightweight unit. The design has been optimised for automation, remote control, and monitoring applications and has built in current and voltage measurement for data logging.

    • Rated voltages: 15kV and 27kV
    • Rated short-circuit current up to 12kA
    • Rated load current up to 630A
    • 316 grade stainless steel tank
    • Solid epoxy dielectric
    • Vacuum arc interruption
    • I-terminal voltage measurement
    • Optional X-terminal voltage measurement
    • Mechanical lockout
    • Three phase current measurement
    • 10,000 operations

    The Recloser is sold with the ADVC Controller Range

    Controller features include :
    protection, monitoring, metering, control, communications and power quality.  

    > Service Log In

    จุดเด่น

    • Improve SAIDI and SAIFI indices by automatically reducing outages
    • Defer capital works by offering features that reduce network stresses
    • Easily integrated into Smart Grid applications with advanced capabilities  such as Loop Automation and Automatic Changeover
    • Flexible applications from complex substation or standalone pole mounted through powerful automation and communication features

    การใช้งาน

    • MV overhead network protection
    • Substation circuit breakers
    • Pole mounted reclosers
    • Loop Automation
    • Automatic Changeover
    • Generator control
    • Smartgrid
    • Feeder Automation

    Gallery

    • U-Series