Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น

 

RL

Pole-Mounted Load Break Switch

MV sectionalisers up to 38kV

RL
  • คุณสมบัติเด่น

    The RL-Series is a SF6 gas insulated three phase sectionaliser with built in voltage and current measurement. The switch can either be mechanically operated with a hook stick or automatically operated with a motor - driven mechanism. Extremely short arcing times (within half a cycle) plus tulip-type contacts with arc-resistant material ensure a long switching life and extended short circuit making capability.

    • Rated voltages: 15kV, 27kV and 38kV
    • Rated short-circuit current up to 16kA
    • Rated load current up to 630A
    • 316 grade stainless steel tank
    • Bare terminal on fully insulated bushing arrangement
    • Latest technology in SF6 arc interruption
    • Choice of manual or automated operation
    • 10,000 operations

    RL-Series is available in two models, MR and FA
    MR Model is a manually controller load-break switch whilst the FA Model is a fully automated sectionaliser.

     FA Model is sold with the ADVC Controller Range Controller features include :
    protection, monitoring, metering, control, communications and power quality.  

    > Service Log In

    จุดเด่น

    MV pole mounted sectionaliser / load break switch

    • Improve SAIDI and SAIFI indices by automatically reducing outages
    • Defer capital works by offering features that reduce network stresses
    • Easily integrated into Smart Grid applications with advanced capabilities  such as Loop Automation and Automatic Changeover
    • Flexible applications from complex substation or standalone pole mounted through powerful automation and communication features
    • Automatic isolation of permanent faults
    • Reliable switching in enclosed chamber

    การใช้งาน

    • Manual load-break switch
    • Fully automated sectionaliser
    • Normally-open tie point
    • Feeder Automation

    Gallery

    • RL-Series application
    • RL-Series