ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Realift

Rod Pump Control

Realift™ Rod Pump Control provides advanced, intelligent Rod Pump Solutions for lifting liquids. It can bring a new level of fluid recovery and cost reduction to oil & gas productions in new and existing wells.

Realift
  • คุณสมบัติเด่น

    Realift Rod Pump Control was engineered specifically for rod pumping in artificial lift system applications such as oil field pumping operations. Designed to operate in harsh environments and remote locations, Realift Rod Pump can be deployed either for a stand-alone pump jack controller or as part of an enterprise oil field strategy

    Realift Rod Pump Solutions for the Smart Oil Field

    Schneider Electric™ Realift Rod Pump Control is a comprehensive well optimization solution that can be deployed as either a stand-alone pump jack controller or a part of an enterprise oil field strategy, where operations like tank level management, product recovery and transport is controlled via remote telemetry and SCADA.

    Realift Rod Pump Control can be tailored to fit your control needs from basic to complex, providing timed, torque or surface/downhole control options. It can automatically switch modes on the fly in the event of sensor loss, helping to ensure that production is not interrupted. In torque mode the RPC monitors the motor torque via the variable frequency drive to optimize 'pump fill' and provides low-cost, entry-level optimization. Downhole Card mode measures load and creates an X-Y plot ‘dynacard’ that provides visibility of downhole conditions that can impact pump fill, mechanical integrity and energy management. Rod Pump Control can extend well life by reducing rod parting, fluid pound and gas lock.




    จุดเด่น

    • Extend well life by stopping rod parting, fluid pound and gas lock
    • Lower Operating Expenses with fewer site visits and lower maintenance costs
    • Access vital pump, motor, dynamometer card, and trend data in real-time
    • Optimise Energy Efficiency through improved performance of every stroke
    • Lower Costs with Quick Installation

    การใช้งาน

    Specifically for Rod Pump Control Applications in Upstream Oil & Gas