ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

PRD up to 2007

Multi 9 withdrawable surge protector devices

ประกาศสิ้นสุดการขาย

Withdrawable surge arrester Type 2

PRD up to 2007
  • คุณสมบัติเด่น

    • Maximum current discharge Imax:65kA, 40kA, 15kA, 8kA
    • Maximum continuous operating voltage Uc:440V, 275 V
    • Voltage protection level Up:1,2kV - 1,5kV - 1,8kV - 2kV
    • Common or diferential mode of protection adapted to each earthing system : TT, TN-S,TN-C and IT
    • Cascading configuration for secondary protection closed to sensitive loads
    • Coordination and selectivity with selective version, "si" type earth leakage protection
    • Coordination with deconnection circuit breaker:C curve, 20 to 50A
    • Built-in thermal deconnection of end of life
    • Local indication and and remote indication of cartridge change on PRD..r
    • Compliance with standards:IEC 61643-1 class 2 test, EN 61643-11 Type 2


    จุดเด่น

    Controlled lightning protection

    • Continuity of supply reinforced by coordination with earth leakage protection:Productivity
    • Life end safety:Peace of mind
    • Draw out cartridge:Simplicity

    การใช้งาน

    • Protection of electrical installations in all industrial and tertiary buildings against induced or conducted surges consequence of indirect lightning strokes