ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

MCset 4

Medium Voltage switchgear (AIS type): SF6 withdrawable circuit-breaker up to 24 kV

Part of Set Series

MCset 24 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs from 24kV and incorporates a set of innovative solutions designed using proven techniques

MCset 4
  • คุณสมบัติเด่น

    . high performance breaking devices (SF6 technology)
    . digital protection and control system
    . designed and tested for internal arc resistance

    Performances:
    Technology: SF6
    . Standard: IEC
    . Rated voltage: 24kV
    . Busbar system: Single
    . Rated current busbar: 3150A
    . Rated operational current: 2500A
    Rated peak withstand current: 31.5kA
    Internal Arc Classification: A FLR 25kA/1s - 31.5kA/0.15s
    Loss of service continuity: LSC 2B
    Partition class: PM


    จุดเด่น

    Choosing for peace of mind!

    • High level protection of people: each section is isolated from the others by earthed metal partitions, safety interlocking
    • Reduced maintenance and probability of failure: monitoring of temperature rise, indication of the fault zone
    • Safety operation: simple use, safety system that prevents all unauthorised operation

    การใช้งาน

    MCset 24 kV is present on all electrical distribution markets

    • Energy: HV/MV substations, MV/MV substations,
    • Infrastructure: hospital, airport
    • Industries: cement works, metallurgy