ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

EcoStruxure™ Building Operation

User-friendly integrated solution for optimized building performance

Part of EcoStruxure

EcoStruxure™ Building Operation (formerly known as StruxureWare Building Operation) is building management software that delivers the right information when, where and how you want it. Operations are simplified with drag-and-drop trending, calendar-like schedules and one-click reporting. Native open protocols provide the freedom to choose the best equipment for your application. With EcoStruxure Building Operation, see up to 30% energy savings while creating a healthy, sustainable environment.

EcoStruxure™ Building Operation
 
      • Overview

        At the core of a EcoStruxure Building is a SmartStruxure server device, such as AS-B. AS-B performs key functionality, such as control logic, trend logging, and alarm supervision, provides builtin I/O, and supports communication and connectivity to the field buses. The distributed intelligence of the EcoStruxure Building ensures fault tolerance in the system and provides a fully featured user interface through WorkStation and WebStation.

        4 ผลิตภัณฑ์