รุ่น
SpaceLogic™ IP-IO Expansion Module
BACnet/IP-enabled HVAC I/O expansion module Providing I/O expansion to HVAC applications over BACnet/IP, this module shares its I/O resources across applications running in SpaceLogic servers and controllers, as well as third-party systems.Part of SpaceLogicดูผลิตภัณฑ์ SpaceLogic™ Central I/O Module
I/O expansion module for SpaceLogic AS-P Server SpaceLogic Central IO Module (formerly known as SmartX Central IO Module) is a native building block of the EcoStruxure solution. It provides I/O points for the SpaceLogic AS-P server for the centralized control of large mechanical systems in a plant room or equipment room. The modules with the SpaceLogic AS-P server are part of a modular system that delivers power and communications on a common bus for scalable custom configurations.Part of SpaceLogicดูผลิตภัณฑ์ EasyLogic™ RP-IO Module
I/O expansion to HVAC application over BACnet MS/TP EasyLogic RP-IO is a BACnet MS/TP based I/O expansion module for EasyLogic RP and MP controllers enabling control and monitoring of additional points either locally or remotely from the primary controller.ดูผลิตภัณฑ์