รุ่น
Harmony Control Relays
Control Relays standard version or Near Field Communication (NFC) These control relays monitor and detect abnormal operating conditions through a comprehensive range lineup, including phase control relay, current monitoring relay, voltage control relay, frequency control relay, speed control relay, and temperature control relay. They also control the liquid level and process operating rate. They were formerly known as the Zelio Control Relay range.Part of Harmonyดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left Harmony Electromechanical Relays
Slim Interface, Miniature, Power, and Universal Relays Electromechanical Relays (EMR) include our best-selling miniature relay (or ice cube relay) and other general-purpose relays from 1CO to 4COs (SPDT, DPST, DPDT, 3PDT, 4PDT), up to 30A. The range was formerly known as Zelio Electromechanical RelaysPart of Harmonyดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left Harmony Solid State Relays
Slim interfaces, Modular DIN rail and Panel mount solid state relays Experience high switching frequency for precise and quick control, long lifetime, and silent operation with Harmony Solid State Relays. Wide choice of relays from DIN-rail to panel mount, single-phase and three-phase options, and current ratings from 0.1 A to 125 A.Part of Harmonyดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left Harmony Timer Relays
Timer relays standard version and Near Field Communication (NFC) A complete range of high-performance timing relays for Industrial applications, including off-delay relays, on-delay relays, and multifunction timer relays. Formerly known as Zelio Timer Relay rangePart of Harmonyดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left