รุ่น
Modicon ABE7
Telefast pre-wired system - IP20 sub-bases Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped wuth HE10 connectorsPart of Modiconดูผลิตภัณฑ์arrow2_left Modicon ABE9
Telefast pre-wired system – IP67 passive splitters boxes IP 67 passive splitter blocksPart of Modiconดูผลิตภัณฑ์arrow2_left Modicon TM3
Expansion I/O modules for Modicon M221, M241, M251 and M262 Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241, M251 and M262 logic controllers!Part of Modiconดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left Modicon TM5 IP20 modular I/O system
Up to 2400 distributed I/O Digital and/or Analog. Flexible and scalable, designed for complex machines.Part of Modiconดูผลิตภัณฑ์arrow2_left Modicon STB
IP20 modular distributed I/O on multiple networks & fieldbus For distributed connection to sensors and actuators from a PLC with prefabricated cablesPart of Modiconดูผลิตภัณฑ์arrow2_left Modicon TM7 IP67 modular I/O system
IP67 distributed I/O Digital and/or Analog Flexible and scalable, designed to work in harsh environment.Part of Modiconดูผลิตภัณฑ์arrow2_left Modicon ETB
IP 67 modular distributed I/O for Ethernet Eliminate the need for enclosures in harsh environmentsPart of Modiconดูผลิตภัณฑ์arrow2_left Modicon Momentum for Unity
Entry Level Unity PLC Momentum for Unity offers a simple, low cost, low risk, hardware migration path to Unity for Momentum customers moving from Concept or Proworx as an Ethernet PLC ideal for small applications.Part of Modiconดูรายละเอียดarrow2_left