รุ่น
PowerLogic™ P5 Protection Relays
Withdrawable protection and control relays for demanding applications From overcurrent to differential protection with arc flash detection, low power sensors, redundant Ethernet communication and proven IEC 61850 profile, these withdrawable medium voltage protective relays focus on safety and cybersecurity.Part of PowerLogic™ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ PowerLogic™ P7 Protection and Control Platform
Next-gen protection and control for demanding applications PowerLogic P7 delivers a modular and cybersecure platform, fully prepared for virtualization. Its 7” color touchscreen and new engineering tool make it simple to configure, test, integrate, operate and maintain, while maximizing your sustainability goals.Part of PowerLogic™ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ PowerLogic™ P3 Protection Relays
Compact medium voltage protection relays From overcurrent to advanced protection, these easy-to-use protection relays (formerly known as Easergy P3) offer arc flash protection, LPCTs, LPVTs and ethernet communication including IEC 61850 for standard medium voltage applications.Part of PowerLogic™ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ Easergy Sepam series 60
Protection Relays for Complex Distribution Systems 8 types of digital current or voltage protection for complex distribution systems, each one dedicated to a single application. Models available: Sepam S60, S62, M61, T60, T62, G60, G62, C60. A ready to use Easergy Sepam series 60 includes: One base unit, two 20 pin connectors, one current connector, one memory cartridge, one application, one operating language, one TCP/IP firmware option, optional modules, communication interfaces or core balance CT.Part of PowerLogic™ดูผลิตภัณฑ์ Easergy Sepam Series 80
Protection Relays for Custom Applications 16 types of digital current or voltage protection for any distribution system, each one dedicated to a single application: Easergy Sepam S80, S81, S82, S84, T81, T82, T87, M81, M87, G88, B80, B83, C86. A ready to use Easergy Sepam includes: one base unit, two 20 pin connectors, one current, one current and one voltage connector, one memory cartridge, one application, one language, logipam firmware option, TCP/IP option, optional modules, comm. interfaces or core balance CT.Part of PowerLogic™ดูผลิตภัณฑ์