รุ่น
Easergy MiCOM P138
Overcurrent Protection Device for Rail Applications The Easergy MiCOM 30 series rail devices are dedicated to railway catenary protection. The Easergy MiCOM P138 specifically provides directional overcurrent protection for rail applicationsPart of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P638
Transformer Protection Device for Rail Applications Easergy MiCOM Px30 rail devices are dedicated to railway catenary protection. The Easergy MiCOM P638 provides transformer differential protectionPart of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P436 and P438
Distance Protection Devices for Rail Applications Easergy MiCOM 30 series rail devices are dedicated to railway catenary protection. The Easergy MiCOM P436 provides catenary protection for classic and two-phase AT feeders.Part of PowerLogic™ดูรายละเอียดarrow2_left