รุ่น
Easergy MiCOM P14x
Feeder Overcurrent & Earth Fault Protection Relays Overcurrent, Earth Fault and complete feeder power system protection, control and monitoring including advanced communication and integrated functions dedicated to feeders. Models available: MiCOM P141, MiCOM P142, MiCOM P143, MiCOM P145Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P24x
Rotating Machine and Motor Protection Relays Easergy MiCOM P24x relays offer advanced protection, control and monitoring of motors and rotating machines. Models available: MiCOM P241, MiCOM P242, MiCOM P243Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P341
Interconnection Protection Relays Easergy MiCOM P341 Interconnection protection relays offer the protection requirements necessary for operating machines in parallel with the main power supply network. Models available: MiCOM P341, MiCOM P922 GPart of PowerLogic™ดูรายละเอียดarrow2_left MiCOM P34x
Generator Protection Relays Easergy MiCOM generator protection relays provide flexible and reliable integration of protection, control, monitoring and measurement functions for small, medium and large generators. Models available: MiCOM P342, MiCOM P343, MiCOM P344, MiCOM P345Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P44x
High Performance Relay Distance Protection Easergy MiCOM P44x provides high speed and high performance distance protection for all overhead lines and cable applications and offers a comprehensive range of protection functions as standard. Models available: MiCOM P441, MiCOM P442, MiCOM P443, MiCOM P444, MiCOM P445, MiCOM P446Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P54x
Line Differential Protection Relays Easergy MiCOM P54x is designed for high performance overhead line and cable applications, it interfaces readily with the longitudinal (end to end) communications channels and has optional distance backup protection. Models available: MiCOM P541, MiCOM P542, MiCOM P543, MiCOM P544, MiCOM P545, MiCOM P546Part of PowerLogic™ดูผลิตภัณฑ์arrow2_left Easergy MiCOM P64x Protection Relays
Transformer Protective Relays Easergy MiCOM P64x series provides fast and complete protection for transformer faults, preserving service life. Designed for two and three winding transformers (including autotransformers), it is easy to use and the setting wizard requires only nameplate data. Models available: MiCOM P642, MiCOM P643, MiCOM P645Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P740
Numerical Busbar Protection Relay Scheme (Distributed) The Easergy MiCOM P740 numerical busbar protection scheme provides scalable and complete protection for all voltage levels, from low to extra or ultra high-voltage busbar configurations. Models available: MiCOM P741, MiCOM P742, MiCOM P743Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P746
Numerical Busbar Protection Relay Scheme (Centralized) Easergy MiCOM P746 numerical busbar protection provides centralized complete protection for all voltages level up to extra high voltage busbar configurations. Models available: MiCOM P746Part of PowerLogic™ดูรายละเอียดarrow2_left Easergy MiCOM P841
Multifunction Line Terminal Protection & Control Device Easergy MiCOM P841 is a multifunctional line terminal IED for control and back-up protection in transmission and sub-transmission feeder bays. Models available: MiCOM P841Part of PowerLogic™ดูรายละเอียดarrow2_left