รุ่น
Easy TeSys Power
Thermal-magnetic or magnetic circuit breakers to protect motors up to 32 A (15 kW / 400 V) 3-pole thermal-magnetic or magnetic circuit breakers designed for protection and control and of motors up to 15kW.Part of Easy Seriesดูผลิตภัณฑ์arrow2_left Easy TeSys Control
Simple and flexible solutions for motor starters from 6 to 630 A (3 to 335 k W / 400 V) Easy Tesys contactors, motor circuit-breakers, overload relays and control relays fulfill the majority of LV motor control and protection needs. They deliver the best balance between performance and budget, without any compromise on quality.Part of Easy Seriesดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left Easy TeSys Control Relay
Control relay with three combinations of contact types: 2NO/2NC, 3NO/1NC, 4NO Control relays offering three combinations of contact types (2NO/2NC, 3NO/1NC, 4NO), with 50 Hz or 60 Hz compatible coils.Part of Easy Seriesดูผลิตภัณฑ์arrow2_left Easy TeSys Protect
Thermal relays up to 630 A for overload protection of motors Thermal protection relays from 0.1 to 630 A, compatible with Easy TeSys Control contactorsPart of Easy Seriesดูผลิตภัณฑ์arrow2_left