รุ่น
EasyPact EXE
Vacuum circuit breaker up to 17.5 kV for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.Part of Easy Seriesดูผลิตภัณฑ์arrow2_left เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์arrow2_left EvoPact HVX Embedded Pole
Vacuum circuit breaker up to 24 kV For medium voltage switchgear panel builders. A high performer with a wide choice of configurations to connect industry and utility substations to the power gridPart of PacT Seriesดูผลิตภัณฑ์arrow2_left EvoPact HVX Assembled Pole
Indoor MV Vacuum Circuit Breaker up to 24 kV For Schneider Electric medium voltage switchgear and for panel builders. An experienced circuit breaker for many applications. Available in 12 kV 17.5 kV and 24 kV.Part of PacT Seriesดูรายละเอียดarrow2_left EvoPact SF
MV SF6 Circuit Breakers up to 40.5 kV An optimized Medium Voltage Circuit Breaker design offering a large choice of lateral and frontal mechanism arrangements, especially well suitable for applications sensitives to over voltages, like capacitors banks or inductive loads such as motors and reactors.Part of PacT Seriesดูรายละเอียดarrow2_left VA
Vacuum Circuit Breaker The three-pole VA and VAA Vacuum Circuit-Breakers master all switching cases occurring in Medium Voltage systemsPart of PacT Seriesดูรายละเอียดarrow2_left Evolis
MV Vacuum Circuit Breaker up to 24 kVPart of PacT Seriesดูรายละเอียดp MV vacuum circuit-breaker for fixed or withdrawable in cradle applications. br / Please note that Evolis vacuum circuit-breaker up to 17.5 kV is been replaced by EasyPact EXE vacuum circuit-breaker. /p arrow2_left PMX
Cradle Core element to retrofit a switchboard from fixed to withdrawable configurationดูรายละเอียดarrow2_left L-Frame Cradle
Cradle for integration of switching devices The L-Frame cradle is supplied as a self-supporting frame, including all interlocks and racking features, and provides a reliable and cost-effective solution for integration in a wide range of indoor Air Insulated Switchgear. It is delivered fully assembled and ready for integration of HVX Embedded Pole or EasyPact EXE circuit breakers.ดูรายละเอียดarrow2_left