รุ่น
ProClima
Control panel thermal optimization software Design the optimal thermal configuration for your control panelsดูรายละเอียด ClimaSys CV
Forced ventilation -ดูผลิตภัณฑ์ ClimaSys CA
Airing -ดูผลิตภัณฑ์ ClimaSys CE
Heat exchangers -ดูผลิตภัณฑ์ ClimaSys CU
Cooling units for electrical panels Efficient air-conditioning keeping enclosures cool inside, regardless of the outside temperature, while preventing internal hot spots. Required for cooling in loaded atmospheres, thanks to full isolation between internal and external air flows.ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ ClimaSys CC
Thermal Control -ดูผลิตภัณฑ์ ClimaSys CR
Resistance heaters Resistance heaters to prevent the formation of condensation inside the enclosure due to high humidity or low temperature, and reheat the electrical switchboard when the temperature is too low for the components to operate correctly (ideal relative Humidity below 60% HR).ดูผลิตภัณฑ์