Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น
เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60N
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    10 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2
    15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
    10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    36 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60898-1
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60898-1
    Yes conforming to IEC 60947-2
    standards
    IEC 60947-2
    IEC 60898-1
    EN 60898-1
    EN 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    27 kA 75 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz
    7.5 kA 75 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    27 kA 75 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz
    7.5 kA 75 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    15 kA 75 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz
    15 kA 75 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz
    6000 A 100 % conforming to EN 60898-1 - 230 V AC 50/60 Hz
    6000 A 100 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz
    10 kA 100 % conforming to EN 60947-2 - 72 V DC
    10 kA 100 % conforming to IEC 60947-2 - 72 V DC
    15 kA 100 % conforming to EN 60947-2 - 12...60 V DC
    15 kA 100 % conforming to IEC 60947-2 - 12...60 V DC
    [Ui] rated insulation voltage
    AC 50/60 Hz conforming to EN 60947-2
    AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    78.5 mm
    product weight
    0.215 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…25 mm² rigid
    Single terminal (top or bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • เอกสารและดาวน์โหลด

    ภาษา
    • English
    • French
    Certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Licence IMQ for MCB iC60N CA03.00665 according to EN 60947-2 (รุ่น 1.0)
    วันที่ 6/8/18
    ขนาด 526.8 KB
    Licence IMQ for MCB iC60N CA03.00660 according to EN 60898-1:2003 +A1+A11+A12+A13 (รุ่น 1.0)
    Licence IMQ for MCB iC60N CA03.00661 according to EN 60898-1:2003 +A1+A11+A12+A13 (รุ่น 1.0)
    Licence VDE for MCB iC60aNHL 40030278 according to EN 60947-2 (รุ่น 1.0)
    วันที่ 6/8/18
    ขนาด 1,005.5 KB
    CB Certificate for MCB iC60NH DE150595-A1 according to IEC 60947-2 (รุ่น 1.0)
    Licence VDE for MCB iC60NH 40029044 according to EN 60898-1:2003 +A1+A11+A12+A13 (รุ่น 1.0)
    CB Certificate for MCB iC60NH DE152484 according to IEC 60947-2 (รุ่น 1.0)
    Declaration of conformity
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    EU_DEC_iC60aNHL_FD16032918 (รุ่น 1.0)
    วันที่ 5/15/19
    ขนาด 1.4 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/14/19
    ขนาด 195.3 KB
    Marine certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    C_MA_RINA_iC60 (รุ่น 1.0)
    วันที่ 5/16/19
    ขนาด 4.3 MB
    C_MA_DNV-GL_iC60 (รุ่น 1.0)
    วันที่ 5/16/19
    ขนาด 506.2 KB
    C_MA_ABS_iC60 (รุ่น 1.0)
    วันที่ 5/15/19
    ขนาด 1.2 MB
    C_MA_BV_iC60 (รุ่น 1.0)
    วันที่ 5/16/19
    ขนาด 416.9 KB
    Product Environmental Profile
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    iC60 Circuit Breaker - PEP (รุ่น 1.0)
    วันที่ 4/1/19
    ขนาด 220.6 KB
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/14/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง