ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

เลือกประเทศหรือภาษาอื่น

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
ดูทั้งหมด   Altivar Process ATV6000
ATV6000M170A1111NA3 Schneider Electric
ยกเลิกแล้ว

ATV6000M170A1111NA3

ATV6000M170A1111NA3 Schneider Electric
ยกเลิกแล้ว
ATV6000M170A1111NA3

Medium Voltage Variable Speed Drive ATV6000 - 11 kV - 17000 kVA

แสดงลักษณะเพิ่มเติม
ATV6000M170A1111NA3  ไม่ถูกแทนที่ โปรดติดต่อ ศูนย์บริการลูกค้า ของคุณสำหรับข้อมูลเพิ่มเติม
จํานวนผลิตภัณฑ์สูงสุดที่สามารถเปรียบเทียบได้คือ 4 ลบผลิตภัณฑ์ที่เพิ่มแล้วออก

  • Main
    range of product
    Altivar Process ATV6000
    product or component type
    Medium voltage variable speed drive
    device short name
    ATV6000
    product specific application
    Process and utilities
    assembly style
    In floor-standing enclosure
    provided equipment
    Power cells
    Phase-shifting transformer
    Plinth
    Enclosure
    Cooling fans
    Medium voltage arrestors
    Human machine interface
    colour of enclosure
    Light grey (RAL 7035)
    IP degree of protection
    IP31 conforming to IEC 60529
    type of cooling
    Forced convection
    input type
    54 pulse diode rectifier bridge
    output type
    IGBT inverter cells multilevel PWM
    [Us] rated supply voltage
    11 kV +/- 10 %
    supply frequency
    50 Hz +/- 5 %
    network number of phases
    3 phases
    prospective line Isc
    31.5 kA for 150 ms
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.2 x In during 60 s (normal duty)
    1.5 x In during 3 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    1.8 x In during 3 s (heavy duty)
    speed drive output frequency
    0.5…120 Hz
    frequency resolution
    0.01 Hz
    product destination
    Permanent magnet motors
    Asynchronous motors
    Synchronous motors
    asynchronous motor control profile
    Dynamic energy saving
    Constant torque standard
    Sensorless flux vector control
    Variable torque standard
    Closed loop vector control
    synchronous motor control profile
    Permanent magnet motor
    Vector control
    Synchronous motor with external exitation
    apparent power
    17000 kVA
    maximum THDI
    <3 % conforming to IEEE 519-1992
    power factor
    96
    motor power kW
    10830 kW for heavy duty
    13530 kW for normal duty
    continuous output current
    680 A heavy duty
    850 A normal duty
    maximum transient current
    1275 A during 3 s (heavy duty)
    1275 A during 3 s (normal duty)
    line current
    892 A normal duty
    705 A heavy duty
    energy efficiency ratio
    0.985 inverter
    0.965 total drive including transformer
    power losses
    502.9 kW normal duty
    402.3 kW heavy duty
    cable entry
    Bottom
    electrical connection
    M10 bar for main supply
    M10 bar for motor
    Terminal, clamping capacity: 0.25...2.5 mm² for control
    Terminal, clamping capacity: 1.5...16 mm² for cooling fan
    cable cross section
    240 mm² 2 motor normal duty
    185 mm² 2 line heavy duty
    185 mm² 2 motor heavy duty
    240 mm² 3 line normal duty
    width
    15690.0 mm
    depth
    1800.0 mm
    height
    3451.0 mm
    net weight
    43748.0 kg
    volume of cooling air
    110265.6 m3/h
    noise level
    90.3 dB
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3 control
    Integrated conforming to EN/IEC 61800-3 category C4 power
    display type
    10 inch LCD touch screen multi-language
    Complementary
    protection type
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overvoltages on the DC bus: drive
    Thermal overload for transformer: drive
    Cabinet overheating: drive
    Overcurrent: drive
    Overload: drive
    Short-circuit protection: drive
    IGBT for each cell: drive
    Thermal protection: motor
    Motor phase break: motor
    Motor earth fault: motor
    Break on the control circuit: drive
    Fan monitoring: drive
    option card
    Slot A: communication module for Profibus DP V1
    Slot A: communication module for Profinet
    Slot A: communication module for DeviceNet
    Slot A: communication module for CANopen daisy chain RJ45
    Slot A: communication module for CANopen SUB-D 9
    Slot A: communication module for CANopen screw terminals
    Slot A: communication module for EtherCAT
    Slot B: 5/12 V digital encoder interface module
    Slot B: analog encoder interface module
    Slot B: resolver encoder interface module
    Slot B: HTL encoder interface module
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    connector type
    2 RJ45 (on the control block) for Ethernet IP/Modbus TCP
    1 RJ45 (on the control block) for Modbus serial
    communication port protocol
    Ethernet IP/Modbus TCP
    supply
    Internal supply for digital inputs and PoE 24 V DC 21…27 V, <200 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    External supply for digital inputs 24 V DC 19…30 V
    External supply for control circuit 100...240 V AC 47...63 Hz
    External supply for control circuit 120...370 V DC +/- 10 % 1 kVA
    Auxiliary power supply 230 V AC +/- 10 %
    External supply for cooling fan 400 V AC +/- 10 % 74 kVA
    analogue input type
    configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution: 12 bits
    configurable current: 0...20 mA, impedance: 250 Ohm, resolution: 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    POEA, POEB PWM output enable, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    analogue output number
    2
    analogue output type
    Configurable voltage: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Configurable current: 0...20 mA impedance 500 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Logic output <= 30 V DC 100 mA
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC
    Configurable relay logic R2: sequence relay NO
    Configurable relay logic R3: sequence relay NO
    isolation
    Electrical between power and control
    overvoltage category
    II conforming to EN/IEC 61800-5-1 motor side
    III conforming to EN/IEC 61800-5-1 line side
    III conforming to EN/IEC 61800-5-1 low voltage connections
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    3K3 conforming to EN/IEC 60721-3-3
    3B1 conforming to EN/IEC 60721-3-3
    3C2 conforming to EN/IEC 60721-3-3
    3S1 conforming to EN/IEC 60721-3-3
    3M1 conforming to EN/IEC 60721-3-3
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    0…40 °C
    40…50 °C with current derating of 2 % per °C
    -25…70 °C during transport
    ambient air temperature for storage
    0…50 °C
    operating altitude
    <= 1000 m without derating
    1000...2000 m with current derating 1 % per 100 m
    standards
    EN/IEC 61800-3
    EN/IEC 61800-4
    EN/IEC 61800-5-1
    EN/IEC 60529
    IEEE 519:1992
    EN/IEC 60076
    marking
    EAC
    CE
  • ดูเพิ่มเติม
    View less

    เอกสาร

    ภาษา
    • English3
    Catalogue
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    ATV6000 Handbook Manual (รุ่น 02.1)
    รายละเอียด
    ATV6000
    prp.document.label.format pdf
    ขนาด 7.6 MB
    วันที่ 11/1/19
    รายละเอียด
    ATV6000
    User guide
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    ATV6000 Programming Manual Operator Adv Operator (รุ่น 03)
    รายละเอียด
    ATV6000
    prp.document.label.format pdf
    ขนาด 8.8 MB
    วันที่ 9/1/20
    รายละเอียด
    ATV6000
    ATV6000 Installation Manual (รุ่น 02)
    รายละเอียด
    ATV6000
    prp.document.label.format pdf
    ขนาด 7.4 MB
    วันที่ 11/1/19
    รายละเอียด
    ATV6000
  • ดูเพิ่มเติม
    View less

    ซอฟต์แวร์และเฟิร์มแวร์

    ภาษา
    • English2
    Software - Release
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    ATV6000 - Communication parameters addresses V1.3 (รุ่น V1.3)
    รายละเอียด
    fieldbus addresses to use with each Fieldbus manuals
    prp.document.label.format xlsx
    ขนาด 299 KB
    วันที่ 11/1/19
    รายละเอียด
    fieldbus addresses to use with each Fieldbus manuals
    EDS files
    รูปแบบ
    ขนาด
    วันที่
    เพิ่มในเอกสารของฉัน
    prp.document.label.format zip
    ขนาด 2.6 KB
    วันที่ 5/22/18
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง