Servo motor
    device short name
    BMH
    maximum mechanical speed
    8000 rpm
    continuous stall torque
    2.5 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    2.5 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    peak stall torque
    7.4 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    7.4 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal output power
    700 W for LXM32.D12N4 at 3 A, 400 V, three phase
    700 W for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal torque
    2.2 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
    2.2 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
    nominal speed
    3000 rpm for LXM32.D12N4 at 3 A, 400 V, three phase
    3000 rpm for LXM32.D12N4 at 3 A, 480 V, three phase
    product compatibility
    LXM32.D12N4 at 400...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    2.94 A
    continuous power
    1.51 W
    maximum current Irms
    9.7 A for LXM32.D12N4
    maximum permanent current
    9.68 A
    second shaft
    Without second shaft end
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    18 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    70 mm
    number of motor stacks
    2
    torque constant
    0.84 N.m/A at 120 °C
    back emf constant
    54.08 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    1.13 kg.cm²
    stator resistance
    3.8 Ohm at 20 °C
    stator inductance
    12.2 mH at 20 °C
    stator electrical time constant
    3.2 ms at 20 °C
    maximum radial force Fr
    710 N at 1000 rpm
    560 N at 2000 rpm
    490 N at 3000 rpm
    450 N at 4000 rpm
    410 N at 5000 rpm
    390 N at 6000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    154 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    2.3 kg
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
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    BMH Servo motor Motor manual (รุ่น 2.1)
    วันที่ 3/31/16
    ขนาด 2.2 MB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    CAD file (on TraceParts) for BMH0702P31A2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - without brake - IP65/IP67 (รุ่น 2.0)
    CAD for BMH0702P31A2A: servo motor BMH - 2.5 Nm - 8000 rpm - keyed shaft - without brake - IP65/IP67 (รุ่น 1.0)
    Declaration of conformity
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Lexium DoC BMH-Series (รุ่น 1.4)
    วันที่ 6/9/17
    ขนาด 18.6 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 8/18/19
    ขนาด 195.3 KB
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 8/18/19
    ขนาด 195.3 KB
    RoHs China Declaration
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
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    154

    193

    23

    18

    2.5

    4 h9

    12.5+0–0.13

    11 k6

    M4 x 14

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1

    1.55

    1.55

    6.06

    7.59

    0.90

    0.70

    0.09

    0.16 h9

    0.49+0–0.0051

    0.43 k6

    M4 x 0.55


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D12N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque