นำลูกศรมาวางไว้ที่ภาพเพื่อซูมเข้า

C125N350FM
Poles description:
[In] rated current:
Breaking capacity:
Trip unit name:
ComPacT NS is a range of circuit breakers for built-in power & energy metering
The solution covers ratings from 630 A to 3200 A
MicroLogic electronic control unit provides electrical measurement and analysis functions
ComPacT NS offers an optimized range of auxiliaries and accessories, field installable
Flexible installation, in any position, in a switchboard or wall-mounted
Environmental Data
Total lifecycle Carbon footprint
1036
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No