Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น

circuit breaker Vigicompact NSX 160F, 36 kA at 415 VAC, TM-D trip unit 100 A, add-on Vigi MH module, 4P 3d

แสดงลักษณะเพิ่มเติม >
เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker with Vigi add-on
    device short name
    VigiCompact NSX160F
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    160 A at 40 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    Breaking capacity code
    F 36 kA 415 V AC
    breaking capacity
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA at 480 V AC 50/60 Hz conforming to UL 508
    30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    earth-leakage add-on module name
    MH
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    40000 cycles
    electrical durability
    10000 cycles 440 V In/2 conforming to IEC 60947-2
    15000 cycles 690 V In/2 conforming to IEC 60947-2
    20000 cycles 440 V In conforming to IEC 60947-2
    7500 cycles 690 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    neutral protection setting
    No protection (3t)
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    100 A at 40 °C
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    120…400 s at 1.5 x In
    15 s at 6 x Ir
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    800 A
    short-time delay adjustment type
    Fixed
    earth-leakage protection class
    Class A
    earth-leakage protection
    With
    residual earth-leakage sensitity adjustment type
    Adjustable 5 settings
    [IΔn] residual earth-leakage sensitive adjustment
    0.03…10 A
    residual earth-leakage time delay adjustment type
    Adjustable 4 settings
    height
    236 mm
    width
    140 mm
    depth
    86 mm
    net weight
    2.6 kg
    compatibility code
    NSX160
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    UL 508
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
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
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
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
    • Japanese
    • Spanish
    • Latvian
    • Slovenian
    • Ukrainian
    • French
    • Serbian
    • Hungarian
    • Chinese
    • Dutch
    • Turkish
    • Kazakh
    • Korean
    • Portuguese
    • Macedonian
    • Lithuanian
    • Russian
    • Croatian
    • Italian
    • Romanian
    • German
    • Estonian
    Catalogue
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (รุ่น 1.8)
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact NSX100-630 - User guide (รุ่น 00)
    วันที่ 4/1/18
    ขนาด 13.2 MB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact circuit breaker (รุ่น 1.0)
    วันที่ 10/24/18
    ขนาด 244.3 KB
    4P3D VIGI MH NSX100F (รุ่น 1.0)
    วันที่ 7/19/13
    ขนาด 998.1 KB
    วันที่ 7/19/13
    ขนาด 676.5 KB
    วันที่ 7/19/13
    ขนาด 496.1 KB
    4P NSX100-250; VigiCompact circuit breaker (รุ่น 1.0)
    วันที่ 8/3/08
    ขนาด 691.4 KB
    วันที่ 8/3/08
    ขนาด 80.4 KB
    วันที่ 8/3/08
    ขนาด 4.2 MB
    วันที่ 8/3/08
    ขนาด 159.4 KB
    4P NSX100-250; VigiCompact circuit breaker (รุ่น 1.0)
    วันที่ 8/3/08
    ขนาด 861.7 KB
    วันที่ 8/3/08
    ขนาด 106.9 KB
    วันที่ 8/3/08
    ขนาด 5.2 MB
    วันที่ 8/3/08
    ขนาด 197.5 KB
    4P NSX100-250; VigiCompact circuit breaker (รุ่น 1.0)
    วันที่ 8/4/08
    ขนาด 103.1 KB
    วันที่ 8/4/08
    ขนาด 5.3 MB
    วันที่ 8/4/08
    ขนาด 203.2 KB
    วันที่ 8/4/08
    ขนาด 837.4 KB
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Circuit breaker/Switch-disconnector NSX100-250 A (รุ่น 08)
    วันที่ 12/21/17
    ขนาด 4.9 MB
    Vigi / Insulation monitoring module for breaker NSX100-250 / CVS100-250 (รุ่น 06)
    TM-D / TM-G / MA / NA / DC trip unit for breaker NSX100-250 A (รุ่น 09)
    วันที่ 1/5/18
    ขนาด 2.2 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 8/25/19
    ขนาด 195.3 KB
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 8/25/19
    ขนาด 195.3 KB
    RoHs China Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 8/25/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง