Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น
เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX250B
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    3t + N/2
    4t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A at 40 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    Breaking capacity code
    B 25 kA 415 V AC
    breaking capacity
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 2.2
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 440 V In conforming to IEC 60947-2
    10000 cycles 690 V In/2 conforming to IEC 60947-2
    20000 cycles 440 V In/2 conforming to IEC 60947-2
    5000 cycles 690 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    LED 105 % Ir
    LED ready
    LED 90 % Ir
    neutral protection setting
    0.5 x Ir (3t + N/2)
    1 x Ir (4t)
    No protection (3t)
    protection type
    L : for overload protection (long time)
    So : for short time short-circuit protection with fixed delay
    I : for instantaneous short-circuit protection
    trip unit rating
    100 A at 40 °C
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.9...1 x Io
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    11 s at 7.2 x Ir
    16 s at 6 x Ir
    400 s at 1.5 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    1500 A
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    product weight
    2.8 kg
    compatibility code
    NSX250
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    product certifications
    Marine
    CCC
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • เอกสารและดาวน์โหลด

    ภาษา
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (รุ่น 1.8)
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact NSX100-630 - User guide (รุ่น 00)
    วันที่ 7/2/19
    ขนาด 13.2 MB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    NSX100/160/250 4P; Compact circuit breaker (รุ่น 1.0)
    วันที่ 11/20/18
    ขนาด 1.3 MB
    วันที่ 11/20/18
    ขนาด 477.1 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 9/29/11
    ขนาด 875.7 KB
    วันที่ 9/29/11
    ขนาด 103.7 KB
    วันที่ 9/29/11
    ขนาด 5.8 MB
    วันที่ 9/29/11
    ขนาด 207.5 KB
    Compact circuit breaker (รุ่น 1.0)
    วันที่ 7/15/19
    ขนาด 253.9 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 10/2/11
    ขนาด 1 MB
    วันที่ 10/2/11
    ขนาด 120.3 KB
    วันที่ 10/2/11
    ขนาด 6.8 MB
    วันที่ 10/2/11
    ขนาด 260 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 12/23/16
    ขนาด 92.6 KB
    วันที่ 12/23/16
    ขนาด 5.2 MB
    วันที่ 12/23/16
    ขนาด 176.9 KB
    วันที่ 12/23/16
    ขนาด 803.4 KB
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Circuit breaker/Switch-disconnector NSX100-250 A (รุ่น 08)
    วันที่ 12/4/18
    ขนาด 4.9 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/17/19
    ขนาด 195.3 KB
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 7/17/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง