Thailand (Thai)

ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น

เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX250F
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    3t + N/2
    3t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A ( 40 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    breaking capacity code
    F (36 kA) AC
    breaking capacity
    8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 600 V AC 50/60 Hz conforming to UL 508
    35 kA at 480 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    [Ics] rated service breaking capacity
    Ics 22 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 30 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 35 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 8 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 85 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 2.2
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    trip unit rating
    250 A ( 40 °C )
    protection type
    Overload protection (long time) L
    Short time short-circuit protection with fixed delay So
    Instantaneous short-circuit protection I
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    auxiliary contact composition
    Without
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 440 V In conforming to IEC 60947-2
    10000 cycles 690 V In/2 conforming to IEC 60947-2
    20000 cycles 440 V In/2 conforming to IEC 60947-2
    5000 cycles 690 V In conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    LED ready
    LED 90 % Ir
    LED 105 % Ir
    neutral protection setting
    0.5 x Ir 3t + N/2
    1 x Ir 4t
    No protection 3t
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.9...1 x Io
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    11 s 7.2 x Ir
    16 s 6 x Ir
    400 s 1.5 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    3000 A
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    product weight
    2.8 kg
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    UL 508
    EN/IEC 60947
    product certifications
    EAC
    CCC
    Marine
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • เอกสารและดาวน์โหลด

    ภาษา
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (รุ่น 1.8)
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Compact NSX100-630 - User guide (รุ่น 00)
    วันที่ 3/14/19
    ขนาด 13.2 MB
    Compact NSX - Use in explosive atmospheres (ATEX) (รุ่น 04)
    วันที่ 11/25/18
    ขนาด 1.4 MB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    NSX100/160/250 4P; Compact circuit breaker
    วันที่ 12/22/16
    ขนาด 546.9 KB
    วันที่ 12/22/16
    ขนาด 909.5 KB
    วันที่ 12/22/16
    ขนาด 459 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 9/29/11
    ขนาด 875.7 KB
    วันที่ 9/29/11
    ขนาด 103.7 KB
    วันที่ 9/29/11
    ขนาด 5.8 MB
    วันที่ 9/29/11
    ขนาด 207.5 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 12/23/16
    ขนาด 92.6 KB
    วันที่ 12/23/16
    ขนาด 5.2 MB
    วันที่ 12/23/16
    ขนาด 176.9 KB
    วันที่ 12/23/16
    ขนาด 803.4 KB
    4P NSX100-250; Compact circuit breaker (รุ่น 1.0)
    วันที่ 10/2/11
    ขนาด 1 MB
    วันที่ 10/2/11
    ขนาด 120.3 KB
    วันที่ 10/2/11
    ขนาด 6.8 MB
    วันที่ 10/2/11
    ขนาด 260 KB
    CAD files for LV431780: NSX100/160/250 4P; Compact circuit breaker (รุ่น 1.0)
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Circuit breaker/Switch-disconnector NSX100-250 A (รุ่น 08)
    วันที่ 12/4/18
    ขนาด 4.9 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 5/17/19
    ขนาด 195.3 KB
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 5/17/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง