Thailand (Thai)
ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น
ดูทั้งหมด ION7550/ION7650
M7650A0C0B5E0A0E Schneider Electric

M7650A0C0B5E0A0E

M7650A0C0B5E0A0E Schneider Electric
เพิ่มไปที่ผลิตภัณฑ์ของฉัน ลบออกจากผลิตภัณฑ์ของฉัน
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION7650
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    up to the 63rd harmonic
    conforming to IEC 61000-4-30: class A power quality measurement
    conforming to EN 50160 compliance report
    device application
    Load curtailment
    Demand and power factor control
    Instrument transformer correction
    Equipment monitoring and control
    Energy pulsing and totalisation
    Co-generation and IPP monitoring
    Tariff metering
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    110...300 V DC
    85...240 V AC 47...63 Hz
    network frequency
    50 Hz
    [In] rated current
    5 A
    type of network
    3P
    3P + N
    1P + N
    power consumption in VA
    20 VA
    maximum power consumption in VA
    45 VA
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    512 samples/cycle
    measurement current
    0…5 A
    input type
    Current 0.005...20 A (impedance 0.002 Ohm)
    measurement voltage
    100…600 V AC phase to phase
    57…347 V AC phase to neutral
    frequency measurement range
    42…69 Hz
    number of inputs
    8 digital 120 V DC
    measurement accuracy
    Current 0.1 % 1...5 A
    Voltage 0.1 % 57...288 V
    Energy 0.2 %
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    communication port protocol
    ION
    Telnet
    IEC 61850
    DNP3
    Modbus
    TCP/IP
    communication port support
    RJ45: Ethernet
    RS485
    RJ11: modem
    SUB-D 9: RS232
    ST: fiber optic
    data recording
    GPS synchronisation
    Event logs
    Min/max of instantaneous values
    Time stamping
    Data logs
    Trending/forecasting
    Sequence of event recording
    transmission rate
    10/100 Mbit/s
    300...57600 bauds
    300...115200 bauds
    <= 19200 bauds
    memory capacity
    5 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    compatibility code
    ION7650
    Environment
    electromagnetic compatibility
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Electrostatic discharge conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions B conforming to CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back: conforming to IEC 60529
    IP50 front face: conforming to IEC 60529
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...2000 m
    standards
    IEC 61010-1
    width
    192 mm
    depth
    174 mm
    height
    192 mm
    net weight
    1.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
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
    • Russian
    Catalogue
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    PowerLogic Catalogue - 260 pages - Print File (NO PRINTED VERSION AVAILABLE) (รุ่น 8.4)
    User guide
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    ION Device Templates Reference (รุ่น 10)
    วันที่ 10/16/18
    ขนาด 18 MB
    What’s new in PowerLogic ION7550/ION7650 firmware v415 (รุ่น 01)
    วันที่ 6/24/19
    ขนาด 79.9 KB
    PowerLogic ION7550/ION7650 User guide (รุ่น 08)
    วันที่ 5/1/19
    ขนาด 2.4 MB
    วันที่ 5/1/19
    ขนาด 9.8 MB
    IEC 61000-4-30 compliance and ION meters -EN (รุ่น 12)
    วันที่ 10/5/18
    ขนาด 111.4 KB
    CAD
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    Dimensions_for_7500_PDF (รุ่น 1.0)
    วันที่ 10/3/03
    ขนาด 438.6 KB
    Dimensions_for_7500 (รุ่น 1.0)
    วันที่ 10/3/05
    ขนาด 2.2 MB
    Certificate
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    ION7650-IEC61850 Certificate (รุ่น 1.0)
    วันที่ 12/2/10
    ขนาด 2.3 MB
    ION7650-CISPR 22 Certificate (รุ่น 1.0)
    วันที่ 11/19/14
    ขนาด 286.8 KB
    ION7650-EMC Immunity Certificate (รุ่น 1.0)
    วันที่ 12/9/14
    ขนาด 281.1 KB
    ION7650-EN55022 Certificate (รุ่น 1.0)
    วันที่ 12/9/14
    ขนาด 230.1 KB
    ION7650-ECD (รุ่น 1.0)
    วันที่ 4/20/16
    ขนาด 654.2 KB
    ION7650-IEC62053-22 IEC62053-21 IEC62053-23 Certificat (รุ่น 1.0)
    วันที่ 6/17/05
    ขนาด 847.1 KB
    ION7650-Measurement Canada Certificate (รุ่น 1.0)
    วันที่ 10/6/06
    ขนาด 217.9 KB
    ION7650-OFGEM Certificate (รุ่น 1.0)
    วันที่ 10/26/06
    ขนาด 205.9 KB
    ION7650-EAC Certificate (รุ่น 1.0)
    วันที่ 3/14/16
    ขนาด 659.6 KB
    ION7650-IEC61000-4-30 Certificate (รุ่น 1.0)
    วันที่ 12/2/10
    ขนาด 2.3 MB
    7650_61000-4-30_Ed3_16200649-01b_Certificate (รุ่น 1.0)
    วันที่ 11/14/18
    ขนาด 624.2 KB
    7550_7650_Russia_EAC_Certificate (รุ่น 1.0)
    วันที่ 11/14/18
    ขนาด 659.6 KB
    7550_7650_Russia_Metrology_Certificate (รุ่น 1.0)
    วันที่ 11/14/18
    ขนาด 683.5 KB
    Instruction sheet
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    PowerLogic ION7550/ION7650 Installation guide (รุ่น 15)
    วันที่ 5/1/19
    ขนาด 1.2 MB
    EU RoHS Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
    Firmware - Released
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    ION7650 V410 Firmware (รุ่น 410)
    วันที่ 3/6/17
    ขนาด 1.6 MB
    ION7550 RTU V415 Firmware (รุ่น 1.0)
    วันที่ 5/3/19
    ขนาด 2.9 MB
    วันที่ 5/3/19
    ขนาด 79.9 KB
    ION7550 V415 Firmware (รุ่น 1.0)
    วันที่ 5/3/19
    ขนาด 3.3 MB
    วันที่ 5/3/19
    ขนาด 79.9 KB
    ION7650 V415 Firmware (รุ่น 1.0)
    วันที่ 5/3/19
    ขนาด 3.3 MB
    วันที่ 5/3/19
    ขนาด 79.9 KB
    ION7650 v375 Firmware (รุ่น 1.0)
    วันที่ 7/4/18
    ขนาด 2.8 MB
    วันที่ 7/4/18
    ขนาด 3.3 MB
    วันที่ 7/4/18
    ขนาด 2.8 MB
    วันที่ 7/4/18
    ขนาด 3.3 MB
    วันที่ 7/4/18
    ขนาด 2.8 MB
    ION7650 v411 Firmware (รุ่น 1.0)
    วันที่ 7/4/18
    ขนาด 2.8 MB
    วันที่ 7/4/18
    ขนาด 3.3 MB
    วันที่ 7/4/18
    ขนาด 3.3 MB
    Presentation
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    PowerLogic ION7550/ION7650 series energy and PQ meters introduction (รุ่น 2.0)
    REACh Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
    RoHs China Declaration
    วันที่
    ขนาด
    เพิ่มในเอกสารของฉัน
    วันที่ 9/17/19
    ขนาด 195.3 KB
  • คำถามทางเทคนิคที่พบบ่อย

    ไม่พบผลลัพธ์
    ขออภัย คำถามที่พบบ่อยที่เกี่ยวข้องไม่สามารถใช้งานได้เนื่องจากปัญหาทางเทคนิคชั่วคราว โปรดลองอีกครั้งในภายหลัง