NSYRSWC31
เลิกจำหน่ายในวันที่30 ก.ย. 2023
ผลิตภัณฑ์ทดแทนที่แนะนำ
To be coupled to enclosures with widths of 800 mm.
Can be moved depthwise with a pitch of 25 mm.
Reversible opening direction: Left/right.
Locking system, top and bottom, with 5-mm double-bar key.
Maximum opening: 130° (option of opening to 180° using 180° hinges).
NSYRSWC31 ถูกแทนที่โดย: